Canless Recessed Downlighting
The LiteBox® Pro family is a canless direct install downlighting family for New Construction or Remodel applications. Switchable lumen output, color temperature, and dial-in beam angle maximizes adjustability during installation.
Canless Recessed Downlighting
The LiteBox® Pro family is a canless direct install downlighting family for New Construction or Remodel applications. Switchable lumen output, color temperature, and dial-in beam angle maximizes adjustability during installation.
![LITEISTRY_QS1[1].jpg](/medias/LITEISTRY-QS1-1-.jpg?context=bWFzdGVyfGltYWdlc3w0MTgyMTR8aW1hZ2UvanBlZ3xpbWFnZXMvaDM3L2hjMy9oMDAvOTE0ODQ5NTAwMzY3OC5qcGd8Y2Y3MWViNjc1ZGY4OGM2YmFmZThjM2E5OWVhMTdkMTdlNDZjOTM4NTg2MzhhN2ZhMjIxNWI4MjE2ZWVmYWExZQ)
LITEISTRY™
Quick Ship
![Litebox[1].png](/medias/Litebox-1-.png?context=bWFzdGVyfGltYWdlc3wxMjYzMzN8aW1hZ2UvcG5nfGltYWdlcy9oNDEvaDA2L2gwMC85MTQ4NDk0NzQxNTM0LnBuZ3wwODc4MmE2YWViN2NjNDAyMTVhM2RhZGVkYmIwZDFiM2YwMTVkODQ2NmYxNzJiZDAwMzA5OGYxZTE5Mzg1NjI1)
Low-Profile Surface Mount Downlighting
- 4", 6" and 8" Round and Square
- Delivering 750-1750 Lumens
- No housing required
Low-Profile Surface Mount Downlighting
- 4", 6" and 8" Round and Square
- Delivering 750-1750 Lumens
- No housing required