text.skipToContent text.skipToNavigation

2'x2' Fluorescent Recessed Troffer 120-277v

by Progress Lighting 

Catalog ID: PCILT-32T8-222

The PCILT series offers a two light 2x2 lensed troffer that is energy efficient, thermally protected, and includes automatic resetting. The fixture features metal to metal light leak protection on all four sides of the shielding frame for optimal light output.

  • Energy efficient, thermally protected, automatic resetting, Class "P", high power factor soundrate A, Electronic T8 Instant Start Ballast
  • Metal to metal light leak protection on all four sides of shielding frame
  • Rotary lock lampholders for positive lamp contact
  • Heat sink embossments behind ballasts fro cooler operation, longer life
  • The shielding is 100% acrylic prismatic 12, extruded and roll-embossed, diagonally oriented female prisms
  • Housing is constructed of heavy guage steel, die formed for extra rigidity
  • Wireway is accessible from below for maintenance

$111.25 USD

Available to purchase from

$111.25 USD

Product Details

General

Color White
Color Generic white
Finish Name White
Lamp Type FB032U6
Mount location recessed
Mounting Type Recessed
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
UPC 785247198160
Warranty Length 1 year warranty

Dimensions

Depth 23.75 in
Dimensions 25 in x 100 in x 4.625 in
Height 4.625 in
Length 25 in
Weight 15 lb
Width 100 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/UL2108/CSA
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads