text.skipToContent text.skipToNavigation

2'x2' LED Recessed Troffer 120-277v

by Progress Lighting 

Catalog ID: PCILT-LED-22-35K

The PCILT series offers a full distribution 2x4 LED troffer as a direct replacement for a fluorescent 2x2 troffer. The fixture features metal to metal light leak protection on all four sides of the shielding frame for optimal light output.

  • Full distribution LED Troffer
  • Direct replacement for fluorescent 2x2 troffer
  • Long-life, 60,000 hour LED at L80 reduces life cycle maintenance costs
  • Metal to metal light leak protection on all four sides of shielding frame
  • 0-10V dimming
  • Hinged optical allows easy access to LED modules and electrical from below ceiling
  • IC rated

$232.87 USD

Available to purchase from

$232.87 USD

Product Details

General

Color White
Color Generic white
Color Temperature 3500 K
Dimming Protocol 0-10V
Finish Name White
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lumens 3845 lm
Mount location surface/ceiling
Mounting Type Recessed
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
UPC 785247199457
Warranty Length 5 year warranty (Terms and Conditions apply)

Dimensions

Depth 24 in
Dimensions 24 in x 24 in x 4.25 in
Height 4.25 in
Length 24 in
Weight 10 lb
Width 24 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 43 W
Lumens Per Watt 89 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/UL2108/CSA
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads