text.skipToContent text.skipToNavigation

2'x4' LED Architectural Recessed Troffer 120-277v

by Progress Lighting 

Catalog ID: PCICT-LED-24-30K

The PCICT series offers a 2x4 LED architectural troffer with a high efficiency center lens that features linear prisms to give a high performance without pixelation. Another feature is a high performance reflector with matte white paint.

  • High efficiency acrylic center lens feature linear prisms for high performance without pixilation
  • High performance reflector with matte white paint
  • 60,000 hour LEDs at L80 (up to 150,000 hours projected life) for reduced maintenance
  • LED Module and electrical are accessible from below
  • 0-10V dimming
  • IC rated

$248.38 USD

Available to purchase from

$248.38 USD

Product Details

General

Color White
Color Generic white
Color Temperature 3000 K
Dimming Protocol 0-10V
Finish Name White
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lumens 4400 lm
Mount location recessed
Mounting Type Surface, cable or continuous row mounting
Number of Lamps 24
Number of Lamps Total 24
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
UPC 785247198023
Warranty Length 5 year warranty (Terms and Conditions apply)

Dimensions

Depth 24 in
Dimensions 47.875 in x 23.875 in x 4 in
Height 4 in
Length 47.875 in
Weight 20 lb
Width 23.875 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 40 W
Lumens Per Watt 110 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/UL2108/CSA
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads