text.skipToContent text.skipToNavigation

2'x4' LED Recessed Troffer 120-277v

by Progress Lighting 

Catalog ID: PCIRT-LED-24-35K

Lensed Lay-In.

  • Residential or Commercial
  • High Efficiency LED, 50,000 Hour Life
  • Latching Door with Prismatic Lens
  • 2x2 (3,000L) and 2x4 (4,000L) versions availabl
  • 3500K and 4000K color temperatures, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Damp location and IC rated
  • DesignLights Consortium (DLC) qualified

$196.31 USD

Available to purchase from

$196.31 USD

Product Details

General

Color White
Color Generic white
Dimming Protocol 0-10V
Finish Name White
Finish Type painted
Lamp Included Yes
Power Source Hardwired
Power Source Required? Yes
UPC 785247210152

Dimensions

Dimensions 47.6875 in x 23.75 in x 2.1875 in
Height 2.1875 in
Length 47.6875 in
Weight 13.2 lb
Width 23.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files
PROG_PCIRT-LED-24-35K_17.01812_testlabreports