-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Strip Lighting
- 2' LED Strip 120-277v
Item Added to Your Cart!
2' LED Strip 120-277v
By Progress Lighting
Catalog ID: PCINS-LED-2-35K
2' LED Strip 120-277v
By Progress Lighting
$107.69 USD
Catalog ID:
PCINS-LED-2-35K
Low Profile Lens Strip.
- Long Life 50,000 hour LEDs for reduced maintenance
- Heavy gauge steel housing with smooth acrylic lens
- 2ft (2,000L) and 4ft (4,000L) versions available
- 3500K and 4000K color temperatures, 80 CRI
- Universal input voltage 120-277 VAC, 50/60Hz
- 0-10V dimming
- Fully assembled for quick installation
- DesignLights Consortium(DLC) qualified
More Options
Where to Buy
Get a Quote
Product Details
General
Color | White |
Color Generic | White |
Dimming Protocol | 0-10V |
Finish Name | White |
Finish Type | Painted |
Lamp Included | Yes |
New Products | No |
Power Source | Hardwired |
Power Source Required? | Yes |
UPC | 785247213771 |
Dimensions
Dimensions | 24 in x 2.75 in x 2.3125 in |
Height | 2.3125 in |
Length | 24 in |
Weight | 3 lb |
Width | 2.75 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120-277 VAC |
Certifications and Compliance
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Other Heavy Metal Content Indicator | No |
Title 20 | No |
Logistics
Carton Quantity | 1 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_PCINS-LED-2-35K_17.02158_testlabreports
|
Please wait, preparing to download your file.