text.skipToContent text.skipToNavigation

2' LED Strip Light

by Progress Lighting 

Collection Name:  Integrated Strip

Catalog ID: P7265-3030K9

Integrated 2ft strip light. Great for utility rooms, garages and workrooms. Long lasting LED lights. 1508 lumens, 80 lumens per watt (delivered). 3000K ENERGY STAR.

  • White finish
  • 1508 lumens, 80 lumens per watt (delivered)
  • 3000K, 90CRI
  • LED's integral to fixture
  • Ceiling mount
  • Dimmable to 10% with many Forward Phase (Triac) or Reverse Phase (ELV) dimmers
  • Damp location listed
  • Energy Star Qualified
  • Meets California T24 JA8-2016.
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

$103.73 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 372 24.6
  • 0-40 607 40.2
  • 0-60 1073 71.2
  • 0-90 1446 95.9
  • 90-120 54 3.6
  • 90-130 57 3.8
  • 90-150 61 4.0
  • 90-180 62 4.1
  • 0-180 1508 100.0
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location Flush-Mount
Mounting for outlet box included housing
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 25°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Garage
  • Kitchen
  • Work Areas
  • Store Rooms
Socket Base Type - Main Integrated
Spacing 1.27
Starting Temperature - Minimum -25 °C
Sub Brand Progress LED
UPC 785247220861
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 22.875 in x 1.75 in x 1.875 in
Height 1.875 in
Length 22.875 in
Weight 1.45 lb
Width 1.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.158 A
Frequency Rating 60 Hz
Lamp Wattage 18.8 W
Lumens Per Watt 80 Lum/Watt
Power Factor 0.9
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files
PROG_P7265-3030K9_17.02850_testlabreports
IES file