text.skipToContent text.skipToNavigation

One-Light 2' Modular Fluorescent Strip Light

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7265-30EB

24" one-light linear T-8 fluorescent strip lights. 120V NPF electronic ballast. Excellent for garages, closets, shops and other general lighting.

  • Steel construction with a white painted finish
  • Horizontal or vertical mounting, ceiling or wall
  • ½” KO on each end cap for continuous row and on KO on each side near ends
  • Mounting KO’s near each end on the back plate
  • 120 V, 50/60 Hz NPF electronic ballast
  • Bi-pin twist and lock sockets on attached flip bracket for case of installation
  • 0°F minimum start temperature
  • Lamp end-of-life protection, manual reset

$45.54 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type painted
Lamp Included No
Lamp Type F17T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included housing
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Utility
  • Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247127917
Warranty Length 1 year warranty

Dimensions

Dimensions 3 W., 3-1/8 ht.
Gross Weight with Packaging 1 lb
Height 3.125 in
Length 24.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 3 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 17 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads