PROG_PCDFS-CM-TS-GYL_hero_PRODIMAGE
PROG_PCDFS-CM-TS-GYL_hero_PRODIMAGE
PROG_PCDFS-CM-TS-WTL_hero_PRODIMAGE
PROG_PCDFS-CM-TS-BGL_hero_PRODIMAGE

LED Decorative Fabric Shade - PCDFS Tapered Shade Pendant

Brand:

Progress Lighting

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Fabricated round drum shade uniquely crafted with a outer laminated fabric material.
  • Shade sizes of 12" x 20" and 15" x 24". Four fabric finish options available.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI, 120V/60Hz, dimmable to 10%
  • Cable pendant mount with white and nickel finish choices.

Product details

General

Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Dimming Range
Dims to 10% Brightness
Lamp Type
LED Integrated
Light Source
LED
New Products
No
Warranty Length
5-year Limited Warranty

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed