text.skipToContent text.skipToNavigation

2'x2' LED Recessed Troffer 120-277v

By Progress Lighting 

Collection Name:  Lensed Lay-In

Catalog ID: PCIRT-LED-22-35K

By Progress Lighting
Collection Name:  Lensed Lay-In
Catalog ID:  PCIRT-LED-22-35K
Lensed Lay-In.
  • Residential or Commercial
  • High Efficiency LED, 50,000 Hour Life
  • Latching Door with Prismatic Lens
  • 2x2 (3,000L) and 2x4 (4,000L) versions availabl
  • 3500K and 4000K color temperatures, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Damp location and IC rated
  • DesignLights Consortium (DLC) qualified
Add to List

More Options

Where to Buy

Product Details

General

Color White
Color Generic White
Dimming Protocol 0-10V
Finish Name White
Finish Type Painted
Fixture Type Troffer
Lamp Included Yes
New Products No
Power Source Hardwired
Power Source Required? Yes
UPC 785247213849

Dimensions

Dimensions 23.75 in x 23.75 in x 2.5625 in
Height 2.5625 in
Length 23.75 in
Weight 10 lb
Width 23.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resources and Downloads