text.skipToContent text.skipToNavigation

LED Decorative Fabric Sconce - PCDFW Concave Sconce

by Progress Lighting 

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Fabricated concave shaped sconce uniquely crafted with a outer laminated fabric material.
  • Four fabric finish options available.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI

Product Details

General

Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Lamp Type LED Integrated
Light Source LED
New Products Yes
Warranty Length 5-year Limited Warranty

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Damp Location Listed

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_PCDFW-WM-CC-WTL_19.02226_testlabreports
IES file
3000 °K