PROG_PCDFW-WM-DS-SM_hero_PRODIMAGE
PROG_PCDFW-WM-DS-SM_hero_PRODIMAGE

LED Decorative Fabric Sconce - PCDFW Double Square Sconce

Brand:

Progress Lighting

Family offering of ceiling, cable pendant, and wall mount decorative fabric/acrylic diffusers. The DFS Series combines modern aesthetics and quality performance by offering a wide array of choices for size, shape and material finish. With the possibility for custom sizes and finishes, this offering is sure to meet every design need. Ideal for hospitality, multi-family, commercial, and residential applications.

  • Family offering of surface mount, cable pendant mount and accompanying sconces.
  • Double layer square sconce uniquely crafted from solid laminate material.
  • Finish options of painted metalic nickel or bronze.
  • Integrated with high performance LED light engine rated at 50,000 hours, 3000K, 90 CRI

Product details

General

Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Lamp Type
LED Integrated
Light Source
LED
New Products
No
Warranty Length
5-year Limited Warranty

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed