text.skipToContent text.skipToNavigation

4' LED Wrap 120-277v

By Progress Lighting 

Collection Name:  LED LC Wrap

Catalog ID: PCIAW-LED-4-40K

By Progress Lighting
Collection Name:  LED LC Wrap
Catalog ID:  PCIAW-LED-4-40K
PCIAW is a 4FT LED Wraparound with frosted acrylic lens. This product is surface mounted to the ceiling with fully assembled for quick installation. DesignLights Consortium (DLC) qualified.
  • Long Life 50,000 hour LEDs for reduced maintenance
  • Heavy gauge steel housing with frosted acrylic lens
  • 2ft (2,000L) and 4ft (4,000L) versions available
  • 4000K color temperature, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Fully assembled for quick installation
  • DesignLights Consortium (DLC) qualified
Add to List

More Options

Where to Buy

Product Details

General

Color White
Color Generic White
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0- 30 1114 28.0
  • 0- 40 1767 44.4
  • 0- 60 2925 73.5
  • 0- 90 3731 93.8
  • 90-120 153 3.8
  • 90-130 188 4.7
  • 90-150 233 5.8
  • 90-180 248 6.2
  • 0-180 3980 100.0
Dimming Protocol 0-10v dimming
Finish Name White
Finish Type Painted
Fixture Type Wrap-Strip
Glass Acrylic
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lumens 4000 lm
Mount location Ceiling
New Products No
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main LED
Spacing 1.16
Starting Temperature - Minimum -10 °C
UPC 785247213788
Warranty Length 5 year warranty

Dimensions

Dimensions 48 in x 9 in x 3 in
Height 3 in
Length 48 in
Weight 0 lb
Width 9 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.321 A
Frequency Rating 50/60 Hz
Lamp Wattage 38.3 W
Power Factor 0.95
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 60

Resource Links

Instruction Sheet Number 93064841

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_PCIAW-LED-4-40K_17.02135_testlabreports