-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Wraps
- Two-Light Chassis for P7273-30 Wood Frame
Item Added to Your Cart!
Two-Light Chassis for P7273-30 Wood Frame
Two-Light Chassis for P7273-30 Wood Frame
By Progress Lighting
$25.00 USD
Collection Name:
Modular Fluorescent
Catalog ID:
P7213-30EB
Surface mount chassis only. For the P7273-30 wood frame.. Standard 120V HPF electronic ballast. Uses two FB32T8 lamps.
- White finish.
- White chassis regressed within trim.
- Ceiling surface mounted.
Item Added to Your Cart!
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Close-To-Ceiling |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Fan - Dual mount | No |
Finish Name | White |
Finish Type | White |
Lamp Included | No |
Lamp Shape | T8 |
Lamp Type | FB32T8 |
Lamp Type Actual | T8 |
Lamp Type Basic | Linear Fluorescent |
Mount location | Ceiling |
Mounting Type | Ceiling |
Mounting for outlet box included | housing |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | bi-pin twist-in |
Socket Type | lamp holders |
Socket type material | ceramic |
Style | Utilitarian/Commodity |
UPC | 785247721320 |
Warranty Length | 1 year warranty |
Dimensions
Dimensions | 24.1875 in x 24.1875 in x 1.8125 in |
Gross Weight with Packaging | 14 lb |
Height | 1.8125 in |
Length | 24.1875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 14 lb |
Width | 24.1875 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 32 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.