text.skipToContent text.skipToNavigation

181w LED Site Lighter/Park Light

by Progress Lighting 

Catalog ID: PCPAE-180-3-BZ

The PCPAE series offers a 180w site lighter/park light. Die-cast and extruded aluminum with vertical finning are implemented for maximum thermal management. Electrical and optical compartments are also separated to provide increased thermal management. Specially designed acrylic LED lenses are rotatable and interchangeable in field.

  • Die-cast and extruded aluminum with vertical finning for maximum thermal management.
  • Electrical and optical compartments are separated to provide increased thermal management.
  • EPA = 0.74 sq ft
  • Specially designed acrylic LED lenses for IES Type 3 distribution.
  • Lens optics are rotatable and interchangeable in field.
  • LEDs are 4000K/70 CRI and optical assembly in IP65 rated.
  • Fixture allows zero uplight. Single 2100mA driver with greater than 90% power factor and less than 20% THD. 120-277 VAC universal input voltage, 50/60Hz with 0-10V dimming capability.
  • Surge protection standard with device providing 10KA and 10KV protection to meet ANSI/IEEE C62.41.2 Cat. C High and Surge Location Category C3.
  • Automatic shutoff if device is consumed.
  • Device is field replaceable.

$1,416.80 USD

Available to purchase from

$1,416.80 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color TGIC thermoset polyester powder paint applied at nominal 2.5 mil thickness. Bronze
Color Generic brown
Color Temperature 4000 K
Convertible fixture includes both mounts No
Dimming Protocol 0-10V
Finish Name Bronze
Finish Type Painted
Lamp Included Yes
Lamp Type LED
Lumens 16364 lm
Mounting Type Tool-less entry into electrical/wiring compartment. Slotted mounting block allows for mounting to various drill patterns, making retrofit simple. Easy slide installation of fixture to mounting block.
Mounting for outlet box included No
Number of Lamps 24
Number of Lamps Total 24
Operating Temperature Celcius Max 40 °C
Power Source Hardwired
Power Source Required? Yes
Product Category Outdoor
UPC 785247199617
Warranty Length 5 year limited warranty (terms and conditions apply)

Dimensions

Depth 11.7 in
Dimensions 26.6 in x 11.7 in x 5.9 in
Height 5.9 in
Length 26.6 in
Weight 24 lb
Width 11.7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 181 W
Lumens Per Watt 90 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating Universal 120V-277 V
Wattage 181 W

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/CSA C22.2 250.0-24
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s)
  • UL 1598
  • CSA C22.2 250.0-24
  • 3G rated for ANSI C136.31 high vibration applications
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads