text.skipToContent text.skipToNavigation

LED Site/Area Luminaire - PCPAB

by Progress Lighting 

The PCPAB Series is a versatile fixture designed for use in a multitiude of commercial needs such as parking areas, pathways, signs, safety/security as well as general site lighting.

  • All PCPAB models have rugged die-cast aluminum housings
  • Dark Bronze powder coat finish with polycarbonate lens
  • Available in 80W (10250 Lumen),140W (16240 Lumen), 240W (30950 lumen) versions
  • Optional glare shield and wire guard available
  • Mounting options give versatility for flood, pole, ground, and wall mounting
  • Ideal for new construction or retrofit applications
  • Optional Photocell Installation Kit
  • 4000K, 80CRI
  • Universal input voltage 120-277V, 50/60Hz
  • cULus listed for wet locations
  • IP66 rated
  • DLC® (DesignLights Consortium) Qualified

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Light Source LED
New Products Yes
Warranty Length 5-year Limited Warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 V

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Wet Location Listed
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
IP Rating IP66

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_PCPAB-140LED-4K-2_12997113-12997113.02A_testlabreports
IES file
PROG_PCPAB-140LED-4K-3_19.00304_testlabreports
IES file
PROG_PCPAB-140LED-4K-4_19.01034_testlabreports
IES file
PROG_PCPAB-140LED-4K-5_12997113-12997113.03A_testlabreports
IES file
PROG_PCPAB-240LED-4K-2_19.00655a_testlabreports
IES file
PROG_PCPAB-240LED-4K-3_12997113-12997113.04A_testlabreports
IES file
PROG_PCPAB-240LED-4K-4_19.00656_testlabreports
IES file
PROG_PCPAB-240LED-4K-5_19.00657_testlabreports
IES file
PROG_PCPAB-80LED-4K-2_19.00649_testlabreports
IES file
PROG_PCPAB-80LED-4K-3_19.00303_testlabreports
IES file
PROG_PCPAB-80LED-4K-4_12997113-12997113.01A_testlabreports
IES file
PROG_PCPAB-80LED-4K-5_19.00651_testlabreports
IES file