text.skipToContent text.skipToNavigation

Square Straight Steel Pole - SSS-P

by Progress Lighting 

Lighting installations for side and top mounting of luminaires with effective projected area (EPA) not exceeding maximum allowable loading of the specified pole in its installed geographic location.

  • SHAFT: One-piece straight steel with square cross section, flat sides and minimum 0.238” radius on all corners
  • Minimum yield of 46,000 psi (ASTM-A500, Grade B)
  • Longitudinal weld seam to appear flush with shaft side wall
  • Steel base plate with axial bolt circle slots welded flush to pole shaft having minimum yield of 36,000 psi (ASTM A36)
  • BASE COVER: Two-piece square aluminum base cover included standard
  • POLE CAP: Pole shaft supplied with removable cover when applicable; Tenon and post-top configurations also available
  • HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38” x 4.38” opening); Mounting provisions for grounding lug located behind gasketed cover
  • ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling
  • Durable thermoset polyester powder coat paint finish with nominal 3.0 mil thickness
  • Powder paint prime applied over “white metal” steel substrate cleaned via mechanical shot blast method
  • Decorative finish coat available in three standard colors; Custom colors available; RA number prefer able; Internal protective coating available

Resources/Downloads