text.skipToContent text.skipToNavigation

LED Floodlight

by Progress Lighting 

Catalog ID: PCOFL-100LED-20

The PCOFL series offers a 100w LED floodlight made of rugged die-cast aluminum housing and a tempered glass lens to protect LEDs and allow for cleaning. The vented hosing design isolates the LED module from driver for a longer life and improved performance. The PCOFL Series is intended for lighting applications such as safety/security, façade, area, or signs. Operating in temperatures of -35°C to 40°C. The PCOFL can also be used for flag lighting, large sign or statuary accent.

  • Rugged die-cast aluminum housing
  • Vented hosing design isolates LED module from driver for long life and improved performance
  • Tempered glass lens to protect LEDs and allow for cleaning/debris removal
  • Heavy duty steel yoke with adjustable stainless steel hardware, mounting holes fro one center - 3/4" bolt or two side - 3/8" bolts
  • Wide flood NEMA 6x6 distribution for general purpose flood and facade lighting
  • EPA = 1.0 sq ft

$1,079.98 USD

Available to purchase from

$1,079.98 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 67 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name Bronze
Finish Type Painted
Glass acrylic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 8054 lm
Mount location Ground
Mounting Type Yoke
Number of Lamps 1
Operating Temperature Celcius Max 40 °C
Power Source Hardwired
Power Source Required? Yes
Product Category Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -35 °C
UPC 785247198511
Warranty Length 5 year warranty (terms and conditions apply)

Dimensions

Depth 6 in
Dimensions 15 in x 6 in x 7 in
Height 7 in
Length 15 in
Weight 25 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 100 W
Lumens Per Watt 80.5 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads