PROG_PCOEF-30LED-4K-YM-BZ_hero_PRODIMAGE
PROG_PCOEF-30LED-4K-YM-BZ_hero_PRODIMAGE

LED Outdoor Commercial Floodlight - PCOEF

Brand:

Progress Lighting

The PCOEF Series offers a 30W and 50W LED floodlight made of rugged die-cast aluminum housing and a heat-resistant polycarbonate lens. It is intended for lighting applications such as safety/security, facade, area, or signs. The PCOEF can also be used for flag lighting, large sign, and statuary accent.

  • Rugged die-cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Available in 30W (3490 lumen) and 50W (5675 lumen) versions
  • Efficacy rating of 129 lm/W (30W) and 113 lm/W (50W)
  • Wide flood NEMA 7x7 distribution for general purpose flood and facade lighting
  • Optional glare shields available for greater optical control
  • Die-cast knuckle mount or yoke mount options
  • Ideal for new construction or retrofit applications
  • Color temperature of 4000K, >80CRI
  • Universal input voltage 120-277V, 50/60Hz
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 35°C
  • IP65 rated

Product details

General

Color Rendering Index (CRI)
80 CRI
Color Temperature
4000 K
Max Ambient Temperature
35 °C
New Products
No
Warranty Length
5-year Limited Warranty

Electrical Ratings

Frequency Rating
50/60 Hz
Voltage Rating
120-277 V

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Wet Location Listed
IP Rating
IP65