text.skipToContent text.skipToNavigation

PCVTW-LED

by Progress Lighting 

Catalog ID: PCVTW-LED

PCVTW-LED offers an 11w LED Vaportite wall cylinder. Rugged die-cast aluminum housing is featured along with a gray powder paint that provides corrosion resistance and clean finish. The frosted glass lens distributes light evenly without any LED brightness or glare. The PCTVW is intended to be mounted on a wall and can be applied to entries, corridors, tunnels, service areas, elevator wells, stairwells or retro-accent applications.

  • Rugged die-cast aluminum housing with removable cast aluminum guard included
  • Gray powder paint provides corrosion resistance and clean finish
  • Frosted glass lens distributes light evenly without any LED brightness or glare
  • Vandal resistant set screws attach globe to fixture body
  • 1 high powered COB LED delivers 757 lumens
  • Covers up to 4.5" J-Box with 1/2" x 14 NPS threaded conduit entry and four side conduit entries

$359.48 USD

Available to purchase from

$359.48 USD

Product Details

General

Can be mounted up or down No
Color Gray
Color Generic grey
Color Rendering Index (CRI) 80 CRI
Color Temperature 4100 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name Metallic Gray
Finish Type Painted
Glass Clear glass
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 757 lm
Mount location wall
Mounting Type Wall
Number of Lamps 1
Power Source Hardwired
Power Source Required? Yes
Product Category Outdoor
Socket Base Type - Main LED
UPC 785247199631
Warranty Length 5 year warranty (terms and conditions apply)

Dimensions

Dimensions 5.2 in x 7.34 in x 11 in
Height 11 in
Length 5.2 in
Weight 4 lb
Width 7.34 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 11 W
Lumens Per Watt 70 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads