text.skipToContent text.skipToNavigation

Wall Pack 100W MH Full Cut-Off Wall Pack

by Progress Lighting 

Collection Name:  Wall Pack

Catalog ID: PHFC-100P-B

This flush mounted cutoff wall pack from Progress Lighting will illuminate your outdoor living space or driveway. The light requires one 100-watt E17 Mh bulb to create a bright light in the evening.

  • Outdoor wall light
  • Antique Bronze finish.
  • Made of metal
  • Requires 1 100-watt E17 Mh bulb
  • 9.25 inches x 14.25 inches

$73.00 USD

$73.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powdercoat
Color Bronze
Color Generic Brown
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Lamp Included No
Lamp Shape ED17
Lamp Type Metal Halide
Lamp Type Actual E17 MH
Lamp Type Basic Metal-Halide
LowVoltage No
Mount location wall
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247182077
Warranty Length 1 year warranty

Dimensions

Depth 11.5 in
Gross Weight with Packaging 17.28 lb
Height 9.25 in
Note Weight of fixture exceeds NEC limits No
Weight 17.28 lb
Width 14.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120/277/347 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads