- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Light
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Light
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Cahill Collection Four-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
Item Added to Your Cart!
Cahill Collection Four-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
Cahill Collection Four-Light Brushed Bronze Clear Glass Luxe Bath Vanity Light
By Progress Lighting
$265.32 USD
Collection Name:
Cahill
Catalog ID:
P300111-109
A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection in the four-light bath & vanity. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.
- Ideal for a bathroom
- Perfect for luxe, mid-century modern, and modern style settings
- Golden brushed bronze finish
- Crisp clear beveled glass shade
- Includes installation instructions and mounting hardware
- Use 4 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
- compatible with dimmable bulbs
- Measures 30-inch width by 6.375-inch height by 5.25-inch (extends from wall)
- Certifications: cULus Damp Location Listed
- Pairs with the Rainey and Elevate collections by Progress Lighting
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Bath & Vanity |
Color | Gold |
Color Generic | Gold |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Painted |
Fixture Type | Bath & Vanity |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type | Bathroom |
Socket Base Type - Main | E12 |
Style |
|
Type | Vanity Light |
UPC | 785247219278 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 5.25 in |
Dimensions | 30 in x 5.25 in x 6.375 in |
Height | 6.375 in |
Height to Center | 3.125 in |
Length | 30 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3.92 lb |
Width | 5.25 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 25 |
Resource Links
Instruction Sheet Number | 93085334 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.
Related Products