text.skipToContent text.skipToNavigation

Carlyn Collection Four-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Carlyn

Catalog ID: P300103-020

By Progress Lighting
$54.60 USD $54.60
Collection Name:  Carlyn
Catalog ID:  P300103-020
With a glamorous, transitional appeal, Carlyn bath and vanity fixtures feature a luxurious pattern comprised of K9 glass crystal accents. The inner lined glass shades glimmer against a dual-toned finish. Four-Light Bath in a Antique Bronze finish.
  • Design provides a glamorous, transitional appeal
  • Features a luxurious pattern comprised of K9 glass crystal accents
  • Popular Antique Bronze finish with vintage brushed bronze accents
  • The inner lined glass shades glimmer against a dual-toned finish
  • Uses four 100-watt max. medium base bulbs (sold separately)
  • Suitable for a variety of bath and vanity settings, including Luxe, Transitional and Traditional design styles
  • Shop different sizes and finishes for Carlyn bath and vanity fixtures
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath & Vanity
Glass Clear / Sand Blast
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type Vanity Light
UPC 785247220328
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.375 in
Dimensions 31.875 in x 6.375 in x 8 in
Height 8 in
Height to Center 5.75 in
Length 31.875 in
Note Weight of fixture exceeds NEC limits No
Weight 8.88 lb
Width 6.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 30

Resource Links

Instruction Sheet Number 93088593

Resources and Downloads