text.skipToContent text.skipToNavigation

Carlyn Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name: Carlyn

Catalog ID: P300103-104

With a glamorous, transitional appeal, Carlyn bath and vanity fixtures feature a luxurious pattern comprised of K9 glass crystal accents. The inner lined glass shades glimmer against the Polished Nickel finish. Four-Light Bath in a Polished Nickel finish.

  • Design provides a glamorous, transitional appeal
  • Features a luxurious pattern comprised of K9 glass crystal accents
  • Popular Polished Nickel finish
  • The inner lined glass shades glimmer against the Polished Nickel finish
  • Uses four 100-watt max. medium base bulbs (sold separately)
  • Suitable for a variety of bath and vanity settings, including Luxe, Transitional and Traditional design styles
  • Shop different sizes and finishes for Carlyn bath and vanity fixtures
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning.

$259.16 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Polished Nickel
Finish Type plated
Glass Clear / Sand Blast
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
UPC 785247220335
Warranty Length 1 year limited warranty

Dimensions

Depth 6.375 in
Height 8 in
Height to Center 5.75 in
Note Weight of fixture exceeds NEC limits No
Weight 8.88 lb
Width 31.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads