- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Design Series
- Chandeliers
- Allaire Collection Five-Light Chandelier
Item Added to Your Cart!
Allaire Collection Five-Light Chandelier
Allaire Collection Five-Light Chandelier
By Progress Lighting
$178.10 USD
$178.10
Collection Name:
Allaire
Catalog ID:
P400004-020
For those looking for an added sparkle in their homes, Allaire provides a casual luxe feel to any decor. Alternating oval and round vintage beads create beautiful strands that are completed by a large faceted glass pendalog. Champagne candles and an Antique Bronze finish add to the sophisticated design details. This five-light chandelier is part of our Design Series collection. Two shade styles, both featuring a rich Espresso trim, are available as accessories. (P860000-001, P860001-001).
- Antique Bronze finish.
- Provides a casual luxe feel to any decor.
- Alternating oval and round vintage beads.
- Completed by a large faceted glass pendalog.
- Two shade styles, both featuring a rich Espresso trim, are available as accessories.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Chandelier |
Glass | Vintage |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | socket |
Socket type material | phenolic |
Style |
|
Type | Chandelier |
UPC | 785247207671 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 26 in x 26 in x 30.75 in |
Height | 30.75 in |
Length | 26 in |
Length - Installed | 108.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 28.6 lb |
Width | 26 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 6 |
Resource Links
Instruction Sheet Number | 93072846 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Allaire Antique Bronze finish
Finish Images
Please wait, preparing to download your file.
Related Products