text.skipToContent text.skipToNavigation

Bonita Collection Six-Light Brushed Nickel White Linen Fabric Shade Luxe Chandelier Light

By Progress Lighting 

Collection Name:  Bonita

Catalog ID: P400227-009

By Progress Lighting
$546.37 USD
Collection Name:  Bonita
Catalog ID:  P400227-009
Inspired at its roots by an understated beauty and a breathtaking formal elegance, the Bonita Collection Six-Light Brushed Nickel Chandelier will make a stunning addition to any luxurious living space. Narrow drum shades circle the structure's center as they are held in place by silver candlestick light bases supported by elegantly curved arms. A round, shiny base serves as a decorative foundation for the light fixture.
  • Round, shiny base serves as a decorative base for the foyer light.
  • Handsome brushed nickel central column stretches from the light fixture's base to the ceiling.
  • Brushed nickel candlestick light bases supported by elegantly curved arms hold the drum shades in place.
  • Ideal for any foyer, entryway, or kitchen.
  • Elegant choice for modern, luxury, or transitional interiors.
  • Measures 30-1/2-inch width by 24-inch height.
  • Uses six candelabra base bulbs that are sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product Variations

PROG_P400227_009_hero_PRODIMAGE
P400227-009
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White Linen
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Type Chandelier
UPC 785247238538
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 30.5 in x 30.5 in x 24 in
Height 24 in
Length 30.5 in
Length - Installed 90 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 7.74 lb
Width 30.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 10

Resource Links

Instruction Sheet Number 93111096

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Bonita