PROG_P400227_009_hero_PRODIMAGE
PROG_P400227_009_hero_PRODIMAGE
play
Bonita
play
Progress Lighting - Chandelier Heights
+11
PROG_P400227_009_detail3_PRODIMAGE

Bonita Collection Six-Light Brushed Nickel White Linen Fabric Shade Luxe Chandelier Light

$546.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400227-009

Collection name:

Bonita

Inspired at its roots by an understated beauty and a breathtaking formal elegance, the Bonita Collection Six-Light Brushed Nickel Chandelier will make a stunning addition to any luxurious living space. Narrow drum shades circle the structure's center as they are held in place by silver candlestick light bases supported by elegantly curved arms. A round, shiny base serves as a decorative foundation for the light fixture.

  • Round, shiny base serves as a decorative base for the foyer light.
  • Handsome brushed nickel central column stretches from the light fixture's base to the ceiling.
  • Brushed nickel candlestick light bases supported by elegantly curved arms hold the drum shades in place.
  • Ideal for any foyer, entryway, or kitchen.
  • Elegant choice for modern, luxury, or transitional interiors.
  • Measures 30-1/2-inch width by 24-inch height.
  • Uses six candelabra base bulbs that are sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
White Linen
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Chandelier
UPC
785247238538
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
30.5 in x 30.5 in x 24 in
Height
24 in
Length
30.5 in
Length - Installed
90 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
7.74 lb
Width
30.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
40 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93111096

Resources and downloads