- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Design Series
- Chandeliers
- Cahill Collection Eight-Light Chandelier
Item Added to Your Cart!
Cahill Collection Eight-Light Chandelier
Cahill Collection Eight-Light Chandelier
By Progress Lighting
$257.40 USD
$257.40
Collection Name:
Cahill
Catalog ID:
P400072-109
A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection's eight -light chandelier. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.
- Ideal for luxe or mid-century modern interiors
- Visual interest provides a reinvention of the popular glass design
- A stylish chandelier that features brilliant clear beveled glass panels
- Popular Brushed Bronze finish
- Uses eight 60-watt max. candelabra style bulbs (sold separately)
- Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
- Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Color | Gold |
Color Generic | Gold |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Painted |
Fixture Type | Chandelier |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with Swivel |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 8 |
Number of Lamps Total | 8 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Style |
|
Type | Chandelier |
UPC | 785247219292 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 31.375 in x 31.375 in x 13.625 in |
Height | 13.625 in |
Length | 31.375 in |
Length - Installed | 69.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 13.16 lb |
Width | 31.375 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 3 |
Resource Links
Instruction Sheet Number | 93085335 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.
Related Products