text.skipToContent text.skipToNavigation

Carriage Hill Collection Six-Light Pendant

by Progress Lighting 

Collection Name:  Carriage Hill

Catalog ID: P500167-009

Featuring artful angles and soft metal tones, the Carriage Hill Collection offers a sophisticated six-light pendant design for Traditional interiors. A crisp fabric shade forms a hexagonal shape to surround an interior candelabra cluster in Brushed Nickel.

  • This debonair six-light pendant is all about angles and curves, adding a jaunty look to your interiors
  • A crisp, hexagonal linen shade gives studious accent to the sinuous brushed-metal frame
  • These pendants make the best impact when displayed in libraries, home offices, sitting rooms, entryways and foyers, or breakfast areas
  • Traditional interiors get a boost with the Carriage Hill pendants
  • Sleek Brushed Nickel finish
  • Measures 28 7/8in diameter x 28 7/8in ht.
  • Uses six 60-watt max. candelabra bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$558.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Ecru
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247228171
Warranty Length 1-year Limited Warranty

Dimensions

Height 28.875 in
Length - Installed 104 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.02 lb
Width 28.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads