text.skipToContent text.skipToNavigation
Discontinued

Cordin Collection Three-Light Linear Chandelier

By Progress Lighting 

Collection Name:  Cordin

Catalog ID: P400092-009

By Progress Lighting
$107.25 USD $412.06
Collection Name:  Cordin
Catalog ID:  P400092-009
Featuring a striking combination of traditional and modern design, classic styling in the Cordin collection highlights a distinctive look for a variety of interiors. Elegant linear arms and a double-lined linen shade create a softer feel when combined with the vintage mechanical details and dual-tone frame. A Brushed Nickel finish with natural brass in three-light linear chandelier.
  • Features a striking combination of traditional and modern design
  • Classic styling in the Cordin collection highlights a distinctive look for a variety of interiors
  • A Brushed Nickel finish with natural brass accents
  • Elegant linear arms and a double-lined linen shade create a casual modern feel when combined with the vintage mechanical details and dual-tone frame
  • Chandelier uses three 75 watt max. medium base lamps, (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Linear Chandelier
Glass Summer Linen
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type Hall & Foyer
Socket Base Type - Main E26
Style
  • Farmhouse
  • Transitional
  • Urban Industrial
Type Linear Chandelier
UPC 785247216345
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10 in
Dimensions 38 in x 10 in x 21 in
Height 21 in
Length 38 in
Length - Installed 87 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 8.8 lb
Width 10 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93084492

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Cordin P400092-009