text.skipToContent text.skipToNavigation

Desiree Collection Eight-Light Chandelier

By Progress Lighting 

Collection Name:  Desiree

Catalog ID: P400100-134

By Progress Lighting
$247.50 USD $478.50
Collection Name:  Desiree
Catalog ID:  P400100-134
The Desiree collection eight-light chandelier features luxury materials and details reminiscent of Hollywood's "Golden Era." A Silver Ridge finish and clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback.
  • The Desiree collection features luxury materials and details reminiscent of Hollywood's glamorous Regency period
  • Clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback
  • Popular Silver Ridge finish
  • Chandelier uses eight 60 watt max. candelabra style bulbs (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 8
Number of Lamps Total 8
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type Chandelier
UPC 785247219643
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 36 in x 36 in x 30.75 in
Height 30.75 in
Length 36 in
Length - Installed 106 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 22.48 lb
Width 36 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 3

Resource Links

Instruction Sheet Number 93086465

Resources and Downloads