text.skipToContent text.skipToNavigation

Elevate Collection Seven-Light Chandelier

by Progress Lighting 

Collection Name:  Elevate

Catalog ID: P400023-109

Achieve a mid-century modern look with Elevate, which boasts glass shades and a frame inspired by Space Age styling. The trapezoidal form is accentuate in the Brushed Bronze finish. This seven-light chandelier is part of our Design Series collections.

  • Brushed Bronze finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.
  • Features a fun and playful trapezoidal form.

$317.12 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched White
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 7
Number of Lamps Total 7
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Mid-Century Modern
  • Modern
  • Transitional
UPC 785247207534
Warranty Length 1-year Limited Warranty

Dimensions

Height 22.875 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 16.65 lb
Width 32.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No