text.skipToContent text.skipToNavigation

Elevate Collection Three-Light Matte Black Etched White Glass Mid-Century Modern Chandelier Light

By Progress Lighting 

Collection Name:  Elevate

Catalog ID: P400021-031

By Progress Lighting
$324.17 USD
Collection Name:  Elevate
Catalog ID:  P400021-031
Achieve a sleek and modern look with the Elevate Collections three-light chandelier. Etched glass white shades paired with a Matte Black frame provide an elegant contrast for Modern interior design settings. This fixture is part of our Design Series collections.
  • Like a graphic pendant necklace or drop earring, Elevate adds a clean panache to contemporary interiors
  • Etched-glass white shades add a pleasing glow
  • The three-light chandelier works well in a foyer, powder room or breakfast nook
  • Its modern, wire-like form adds energy to a Modern or minimalist interior
  • Inky Matte Black Finish
  • Measures 21 3/4in diameter x 23in ht.
  • Uses three 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Glass Etched White
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Mid-Century Modern
  • Modern
  • Transitional
Type Chandelier
UPC 785247227280
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21.75 in x 21.75 in x 23 in
Height 23 in
Length 21.75 in
Length - Installed 89 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 6.8 lb
Width 21.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 10

Resource Links

Instruction Sheet Number 93072919

Resources and Downloads