text.skipToContent text.skipToNavigation

Evoke Collection Five-Light Antique Bronze Clear Glass Luxe Chandelier Light

By Progress Lighting 

Collection Name:  Evoke

Catalog ID: P400117-020

By Progress Lighting
$539.11 USD
Collection Name:  Evoke
Catalog ID:  P400117-020
Mixed finishes, such as Antique Bronze with champagne accents are highlighted in new versions of the popular Evoke chandelier. This updated design features an oversized oval form with candelabra lights that complement a livable Luxe style, as well as Transitional and Mid-Century interiors.
  • Mixed metal finishes highlight popular dual toned home decor accents.
  • Updated design features an oversized oval form with candelabra lights.
  • Antique Bronze with champagne accents.
  • Uses five 60-watt max. candelabra style bulbs including LED equivalent (sold separately.
  • Complements a livable Luxe style, as well as Transitional and Mid-Century interiors.
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.
  • Can be displayed individually or in groupings of two or more for customized design statements.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
Type Chandelier
UPC 785247219629
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 33.75 in x 33.75 in x 27.875 in
Height 27.875 in
Length 33.75 in
Length - Installed 103 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 18.25 lb
Width 33.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 5

Resource Links

Instruction Sheet Number 93073313

Resources and Downloads