text.skipToContent text.skipToNavigation

Evoke Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Evoke

Catalog ID: P400025-104

Evoke features an elliptical frame that gracefully supports a candelabra with clear glass shade. Mixed finished highlight the unique shape and provide a hint of livable luxury to your home. This five-light chandelier with Polished Chrome finish and Silver Ridge accents is part of our Design Series collections.

  • Polished Nickel finish with Silver Ridge accents.
  • Elliptical frame supports candelabra with clear glass shade.
  • Features a unique shape.
  • Adds a livable luxury feel to your home.

$465.08 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Luxury
  • Transitional
UPC 785247208043
Warranty Length 1-year Limited Warranty

Dimensions

Height 35.375 in
Length - Installed 110.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 17.2 lb
Width 24.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Evoke Polished Nickel finish

Installation/Instruction Manual (IOM)