text.skipToContent text.skipToNavigation

Fontayne Collection Six-Light Chandelier

by Progress Lighting 

Collection Name: Fontayne

Catalog ID: P400082-009

With updated designs that honor the charm of early American styling, Fontayne six-light oval chandelier provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Brushed Nickel with weathered gray accents.

  • Features updated designs that honor the charm of early American styling
  • Dramatic circular frame offers a stylish perch for graceful candelabra lights
  • Dual tone finish combination is Brushed Nickel with hand painted weathered gray accents.
  • Uses six 60 watt max. candelabra base lamps
  • Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$412.06 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Linear chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 6
Number of Lamps Total 6
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Farmhouse
  • Urban Industrial
UPC 785247216222
Warranty Length 1 year limited warranty

Dimensions

Depth 22 in
Height 15.75 in
Length - Installed 103.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.68 lb
Width 36 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads