-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Design Series
- Chandeliers
- Fontayne Collection Six-Light Chandelier
Item Added to Your Cart!
Fontayne Collection Six-Light Chandelier
Fontayne Collection Six-Light Chandelier
With updated designs that honor the charm of early American styling, Fontayne six-light oval chandelier provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Antique Bronze with faux oak accents.
- Features updated designs that honor the charm of early American styling
- Dramatic circular frame offers a stylish perch for graceful candelabra lights
- Dual tone finish combination is Antique Bronze with hand painted weathered oak accents
- Uses six 60 watt max. candelabra base lamps
- Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
- Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
- Part of Progress Lighting's Design Series subcategory of statement making fixtures.
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 2 |
Chain gauge | 9 |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Linear Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B-10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 6 |
Number of Lamps Total | 6 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Style |
|
Type | Linear Chandelier |
UPC | 785247216215 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 22 in |
Height | 15.75 in |
Length - Installed | 103.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 11.68 lb |
Width | 36 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Videos
Fontayne P400082-020
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.
Related Products