text.skipToContent text.skipToNavigation

Glimmer Collection Four-Light Antique Bronze Luxe Linear Chandelier Light

By Progress Lighting 

Collection Name:  Glimmer

Catalog ID: P400101-020

By Progress Lighting
$973.17 USD
Collection Name:  Glimmer
Catalog ID:  P400101-020
Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass four-light square linear chandelier is supported by an architecturally- styled frame in Silver Ridge finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.
  • Elements that sparkle create an instant statement within the home
  • Glimmer is the definition of livable luxury
  • Antique Bronze finish
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Island fixture uses four 60 watt max. medium base lamps (sold separately)
  • Create an instant statement within the home for luxe, transitional and traditional interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.

Product Variations

PROG_P400101_020_PRODIMAGE
P400101-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Linear Chandelier
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type Linear Chandelier
UPC 785247219131
Warranty Length 1-year Limited Warranty

Dimensions

Depth 11.5 in
Dimensions 33.875 in x 11.5 in x 11 in
Height 11 in
Length 33.875 in
Length - Installed 76 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 36.37 lb
Width 11.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 15

Resource Links

Instruction Sheet Number 93086292

Resources and Downloads