text.skipToContent text.skipToNavigation

Gresham Collection Fifteen-Light Chandelier

by Progress Lighting 

Collection Name: Gresham

Catalog ID: P400166-143

A display of substantial style in a fifteen-light chandelier, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This 15-light, concentric two-tier chandelier is ideal for a great room, library or large entry foyer
  • This fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite base and seeded-glass shades make this chandelier a dramatic focal point
  • Measures 47-1/8in diameter x 40 3/8in ht.
  • Uses 15, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$1,132.78 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color
  • Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Fixture Type Chandelier
Glass Clear Seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location ceiling
Mounting for outlet box included U-channel mounting bar
New Products Yes
Number of Lamps 15
Number of Lamps Total 15
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Transitional
  • Farmhouse
UPC 785247228515
Warranty Length 1 year warranty

Dimensions

Height 40.375 in
Length - Installed 163 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 21.5 lb
Width 47.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads