PROG_P400164_143_PRODIMAGE
PROG_P400164_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+6
PROG_gresham_glass detail4_detailshot

Gresham Collection Six-Light Graphite Clear Seeded Glass Farmhouse Chandelier Light

$604.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400164-143

Collection name:

Gresham

A display of substantial style in a six-light chandelier, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This round six-light chandelier is ideal for a small-to-medium dining room or breakfast nook
  • This fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite base and seeded-glass shades make this chandelier a dramatic focal point
  • Measures 28in diameter x 22 1/2in ht.
  • Uses six, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
U-channel mounting bar
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Transitional
  • Farmhouse
Type
Chandelier
UPC
785247228522
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 22.5 in
Height
22.5 in
Length
28 in
Length - Installed
96.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.88 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93098193

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights