text.skipToContent text.skipToNavigation

Hangar Collection Eight-Light Chandelier

By Progress Lighting 

Collection Name:  Hangar

Catalog ID: P400106-009

By Progress Lighting
$107.25 USD $282.80
Collection Name:  Hangar
Catalog ID:  P400106-009
The eight-light chandelier in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Brushed Nickel with graphite accents to complete the design.
  • Fixtures in the Hangar collection are fun, light and airy pieces
  • Ideal for both casual and modern homes
  • Brushed Nickel finish
  • Modern wire basket forms are enhanced by dual-toned accents
  • Chandelier uses eight 60W max. medium base bulb (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings
  • A sophisticated, statement-making frame occupies a large visual space.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 8
Number of Lamps Total 8
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse
Type Chandelier
UPC 785247219742
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 40 in x 40 in x 24.875 in
Height 24.875 in
Length 40 in
Length - Installed 91.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 11.44 lb
Width 40 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93086934

Resources and Downloads