text.skipToContent text.skipToNavigation

Ion Collection Sixteen-Light Brushed Bronze Mid-Century Modern Chandelier Light

By Progress Lighting 

Collection Name:  Ion

Catalog ID: P400041-109

By Progress Lighting
$505.12 USD
Collection Name:  Ion
Catalog ID:  P400041-109
Featuring a Brushed Bronze finish, these Space-Age inspired chandeliers boast sixteen lights, each extending to support a single candelabra lamp. Additionally, Ion chandeliers are stunning for mid-Century inspired interiors. This fixture is part of our Design Series collections and pairs nicely with our Elevate Collection.
  • Brushed Bronze finish.
  • Space-Age inspired.
  • Features sixteen lights that can take on multiple looks with a variety of lamps.
  • Pairs well with Elevate collection for stunning mid-Century inspired interiors.
  • 45 degree swivel for installation on sloped ceilings.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Color Gold
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with Swivel
Mounting for outlet box included strap
New Products No
Number of Lamps 16
Number of Lamps Total 16
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style Mid-Century Modern
Type Chandelier
UPC 785247208104
Warranty Length 1-year Limited Warranty

Dimensions

Height 25.5 in
Length - Installed 79.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5.68 lb
Width 24.167 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources and Downloads

Specifications

Videos

Ion Brushed Bronze

Installation/Instruction Manual (IOM)

Fan Blade Finish Image(s)