text.skipToContent text.skipToNavigation

Looking Glass Collection Four-Light Chandelier

by Progress Lighting 

Collection Name: Looking Glass

Catalog ID: P400002-020

Whether for a mountain cabin or an urban retreat, the rustic charm of the Looking Glass collection is an artful display for romantic vintage lighting. Inspired by a timber frame farmhouse, its frame features iron elements that support clear, seeded glass reflectors. Hints of brass accentuate the mechanical details to enhance a vintage feel in this four-light chandelier.

  • Reminiscent of a timber frame farmhouse, the frame features iron elements that support clear, seeded glass reflectors.
  • Hints of brass can be found on the mechanical details to enhance a vintage feel
  • Ideal for a mountain cabin or an urban retreat.
  • Antique Bronze finish with Natural Brass accents.
  • Part of the Design Series Collections offering high style and design.

$385.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Fixture Type Chandelier
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Mount location ceiling stem
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
UPC 785247213870
Warranty Length 1 year warranty

Dimensions

Height 18.25 in
Length - Installed 84 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 13.22 lb
Width 25.375 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads