PROG_P400049_104_PRODIMAGE
PROG_P400049_104_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
+2
PROG_marche1_detailshot
Discontinued
Clearance

Marche Collection Five-Light Polished Nickel Grey Mylar Shade Luxe Chandelier Light

$231.00 USD
$449.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400049-104

Collection name:

Marche

Marche is an eclectic arrangement of gleaming metal turnings, which recreates the vintage styles found in Parisian neighborhood markets. Polished Nickel elements are combined with a luxurious sheer silver organza shade and clear K9 glass elements. The five-light chandelier coordinates with Nisse or Caress collections to create a truly distinctive addition to your home.

  • Polished Nickel elements and luxurious sheer silver organza shades
  • Clear K9 glass discs
  • Recreates vintage styles found in Parisian neighborhood markets
  • Polished Nickel finish.
  • Part of the Design Series Collections offering high style and design.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400049-104

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Grey

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Luxury
  • Transitional
  • Mid-Century Modern

Type

Chandelier

UPC

785247212354

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 25.125 in

Height

25.125 in

Length

28 in

Length - Installed

100 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

19.76 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93077725

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights