text.skipToContent text.skipToNavigation

Metric Collection Four-Light Chandelier

by Progress Lighting 

Collection Name:  Metric

Catalog ID: P400045-015

The Metric collection embodies a modern spirit with square etched opal glass shades that are nestled inside a die-cast holder. The sleek frame provides an architectural support that is elegant both in its simplicity and artful craftsmanship. The four-light chandelier is finished in Polished Chrome.

  • Cool and sleek modern design.
  • A simple, etched opal glass shade nestles inside a die-cast frame.
  • Polished Chrome finish.
  • Part of the Design Series Collections offering high style and design.

$56.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Chandelier
Glass Etched Opal
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling Stem
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Modern
  • Transitional
UPC 785247212620
Warranty Length 1 year warranty

Dimensions

Height 13.25 in
Length - Installed 70.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 18.17 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads