text.skipToContent text.skipToNavigation

Noma Collection Nine-Light Chandelier

by Progress Lighting 

Collection Name: Noma

Catalog ID: P400013-020

Mixed finishes of Antique Bronze with Champagne accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame etched white glass shades. The nine-light, two-tier chandelier is part of our Design Series collections.

  • Antique Bronze finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

$730.84 USD

Available to purchase from

Product Details

General

ASSE Classification Class I (Freeze Protection)
Can be mounted up or down No
Description - Heater 120V single phase heater w/ thermostat & fan
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 65 in 32 in
Length 172 in
Length - Installed 155 in
Mounting Pad / Base Plate Dimensions 54 X 184
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 416 lb 29.3 lb
Width 42 in 34 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V
Wattage - Heater (2) 1900 W

Conductor Related

Ground Wire Color bare copper

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) ASSE 1060 Certified
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)