PROG_P400176_031_PRODIMAGE
PROG_P400176_031_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_orrizo_detail3_detailshot
+8
PROG_P400176-031_detail-montage

Orrizo Collection Six-Light Matte Black Clear Glass Luxe Chandelier Light

$558.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400176-031

Collection name:

Orrizo

Suitable for sleek and sophisticated interiors, the Orrizo Collection's six-light chandelier presents an artful arrangement of clear glass and golden metal rods that adorn a Black band. Geometric and artisan design influences complement both Modern and Luxe settings. Common applications for these statement-making fixtures include dining rooms and bedrooms and foyers.

  • Sleek and sophisticated, the Orrizo is a modern interpretation of an iconic fixture
  • It's rods and bands illustrate geometric and artisan design influences
  • The six-light chandelier makes a statement in dining rooms, bedrooms and foyers
  • It can be staggered in a cluster for a large entry foyer or tall stair tower
  • Modern, Luxe styling gives this collection a clean, fresh appeal
  • The frame’s black finish provides a stark counterpoint to the fixture’s golden and glass accents
  • Measures 24in diameter x 19 3/8in ht.
  • Uses six, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
center lock-up
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • Luxury
Type
Chandelier
UPC
785247228393
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 24 in x 19.375 in
Height
19.375 in
Length
24 in
Length - Installed
84 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
12.35 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
14

Resources

Instruction Sheet Number
93097613

Resources and downloads