text.skipToContent text.skipToNavigation

Rae Collection Nine-Light Brushed Bronze White Alabaster Glass Luxe Chandelier Light

By Progress Lighting 

Collection Name:  Rae

Catalog ID: P400217-109

By Progress Lighting
$991.10 USD
Collection Name:  Rae
Catalog ID:  P400217-109
Execute bold visions and design statements with the Rae Collection's Nine Light Chandelier. A blend of geometric shapes and a sculpted hand artisan frame allows this light fixture to double as a stunning work of art. A glowing golden finish brings this modern chandelier to life for an awe-inspiring lighting experience guaranteed to spark conversation amongst your gazing guests.
  • Sculpted hand artisan frame.
  • Glowing golden brushed bronze finish.
  • Geometric white alabaster shades.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for luxe, mid-century modern, and modern style settings.
  • 1-Year Limited Warranty
  • For optimal illumination, use nine candelabra base bulbs (60w max - LED or incandescent)
  • fully dimmable with dimmable bulbs
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic Gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Plated
Fixture Type Chandelier
Glass White Alabaster
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/4 IP Mounting Plate
New Products No
Number of Lamps 9
Number of Lamps Total 9
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Type Chandelier
UPC 785247240166
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 30.5 in x 30.5 in x 21.625 in
Height 21.625 in
Length 30.5 in
Length - Installed 87.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 14.57 lb
Width 30.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 4

Resource Links

Instruction Sheet Number 93104086

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Rae