text.skipToContent text.skipToNavigation

Spatial Collection Six-Light Chandelier

by Progress Lighting 

Collection Name: Spatial

Catalog ID: P400084-031

Spatial showcases a modern form that complements Urban Industrial and Bohemian styles. Overscaled geometric frames feature designs inspired by metal trusses and the art of engineering. A Matte Black finish is highlighted by clear globe shades. The six-light chandelier is ideal for dining rooms, kitchens and bedrooms.

  • Spatial showcases a modern form that complements Urban Industrial and Bohemian styles
  • Geometric frame inspired by metal trusses and the art of architectural engineering
  • Features popular Black finish
  • Frame is highlighted by clear globe shades
  • Uses six 60 watt max. G16.5 candelabra base lamps
  • Chandelier ideal for foyers and entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$624.58 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Finish Name Black
Finish Type painted
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Urban Industrial
  • Modern
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 6
Number of Lamps Total 6
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Bohemian
  • Urban Industrial
  • Modern
UPC 785247216000
Warranty Length 1 year limited warranty

Dimensions

Height 32 in
Length - Installed 101 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.46 lb
Width 26 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads