text.skipToContent text.skipToNavigation
Discontinued

Stratham Collection Nine-Light Chandelier

By Progress Lighting 

Collection Name:  Stratham

Catalog ID: P400161-009

By Progress Lighting
$286.00 USD $1,421.86
Collection Name:  Stratham
Catalog ID:  P400161-009
With a glamorous and modern appeal, the Stratham Collection’s nine-light chandelier features a sparkling string of cylindrical drops and a stunning, faceted K9 glass column. Opulent accent finials complete well-executed design to add dimension and overall depth for modern, luxury homes.
  • A modern execution of the traditional chandelier form
  • Swags of crystal beads are draped from curving metallic arms on this nine-light chandelier
  • A faceted glass column and luxe finials complete the design
  • The two-tiered nine-light chandelier makes a beautiful welcoming statement in a grand entry foyer, creates drama over a dining table, and completes the look for a luxurious vaulted living room or master bedroom
  • Stratham finds an ideal home in Modern and Luxe environments
  • Top with a white fabric shade (P8704-01) for a classic look
  • Brushed Nickel finish is a sleek foil to the crystal and glass accents
  • Measures 35 1/8in diameter x 42in ht.
  • Uses nine, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Modern
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • Luxury
Type Chandelier
UPC 785247228140
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 35.125 in x 35.125 in x 42 in
Height 42 in
Length 35.125 in
Length - Installed 164.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8.2 lb
Width 35.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6

Resource Links

Instruction Sheet Number 93097229

Resources and Downloads